SLVSHH5B August 2023 – December 2024 TPS25983
PRODUCTION DATA
VENUVLO = 1 V, OUT = Open |
Across Process, Voltage, Temperature Corners |
VIN = 0 V, IPG = 26 μA |
CIN = 1 μF | COUT = 220 μF | CdVdt = 3.3 nF |
COUT = 220 μF | CdVdt = 3.3 nF | ROUT = 6 Ω |
RILIM = 82 Ω | CITIMER = 4.7 nF | |
Output load current ramped above the ILIM threshold for short duration without triggering current limit |
RILIM = 82 Ω | CITIMER = 4.7 nF | CRETRY_DLY = 1 nF, CNRETRY = Open |
RILIM = 82 Ω | CITIMER = 4.7 nF | CRETRY_DLY = Open, CNRETRY = Open |
RILIM = 82 Ω |
RILIM = 82 Ω |
VENUVLO = 2 V, OUT = Open |
VENUVLO = 0 V, OUT = Open |
Across Process, Voltage, Temperature Corners, Normalized to mean value of 243 μA/A |
VIN = 0 V, IPG = 26 μA |
COUT = 220 μF | CdVdt = 10 nF | ROUT = Open |
RILIM = 82 Ω | CITIMER = 4.7 nF | |
Output load current ramped above the ILIM threshold beyond the ITIMER duration triggers current limit |
RILIM = 82 Ω | CITIMER = 4.7 nF | |
Output load current ramped above the ILIM threshold beyond the ITIMER duration triggers circuit breaker response |
RILIM = 82 Ω |
RILIM = 82 Ω |