SLVSGX1A July 2023 – October 2023 TPS25984
PRODUCTION DATA
Table 9-1 shows the design parameters for this application example.
PARAMETER | VALUE |
---|---|
| 10.8 V – 13.2 V |
| 275 A |
| 50 mF |
Are all the loads off until the PG is asserted? | No |
Load at start-up (RLOAD(Startup)) | 0.48 Ω (equivalent to approximately 10% of the maximum steady-state load) |
Maximum ambient temperature | 55°C |
Transient overload blanking timer | 16 ms |
Output turn on (soft-start) time | 10 ms |
Output voltage slew rate | 1.2 V/ms |
Need to survive a “Hot-Short” on output condition ? | Yes |
Need to survive a “power up into short” condition? | Yes |
Can a board be hotplugged in or power cycled? | Yes |
Load current monitoring needed? | Yes |
Fault response | Latch-off |