SLVSGX1A July 2023 – October 2023 TPS25984
PRODUCTION DATA
The device allows the system to monitor the junction temperature (TJ) accurately by providing an analog voltage on the TEMP pin which is proportional to the temperature of the die. This voltage can be connected to the ADC input of a host controller or eFuse with digital telemetry. In a multi-device parallel configuration, the TEMP outputs of all devices can be tied together. In this configuration, the TEMP signal reports the temperature of the hottest device in the chain.