SLVSGX1A July 2023 – October 2023 TPS25984
PRODUCTION DATA
Multiple TPS25984x devices can be connected in parallel to increase the total current capacity for high power systems. All devices actively synchronize their operating state and share current during start-up as well as steady state to avoid over-stressing some of the devices which can result in premature or partial shutdown of the parallel chain.
An integrated fast and accurate sense analog load current monitor facilitates predictive maintenance and advanced dynamic platform power management techniques such as Intel® PSYS and PROCHOT™ to maximize system throughput and power supply utilization.
The devices are characterized for operation over a junction temperature range of –40°C to +125°C.