SLVSGG3A May 2022 – September 2022 TPS25985
PRODUCTION DATA
The TPS25985x is an integrated, high-current circuit protection and power management solution in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short-circuits, and excessive inrush current.
Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Output current limit level can be set by user as per system needs. A user adjustable overcurrent blanking timer allows systems to support transient peaks in the load current without tripping the eFuse.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS25985xRQP | QFN (26) | 4.50 mm × 5.00 mm |