SLVSFQ6A November 2020 – June 2021 TPS2640
PRODUCTION DATA
over operating free-air temperature range (all voltages referred to GND (unless otherwise noted))
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
IN | Input voltage | –42 | 42 | V | |
UVLO, OUT, FLT | 0 | 42 | |||
OVP, dVdT, ILIM, IMON, SHDN | 0 | 4 | |||
ILIM | Resistance | 5.36 | 120 | kΩ | |
IMON | 1 | ||||
IN, OUT | External capacitance | 0.1 | μF | ||
dVdT | 10 | nF | |||
TJ | Operating junction temperature | –40 | 25 | 125 | °C |