SLVSFQ6A November 2020 – June 2021 TPS2640
PRODUCTION DATA
Different operational modes of the device are explained in Table 9-2.
MODEPIN CONFIGURATION |
MODE CONNECTED TO RTN (CURRENT LIMIT WITH AUTO-RETRY) |
A 402-kΩ RESISTOR CONNECTED BETWEEN MODE AND RTN PINS (CURRENT LIMIT WITH LATCHOFF) |
MODE PIN = OPEN (CIRCUIT BREAKER WITH AUTO-RETRY) |
---|---|---|---|
Start-up | Inrush current controlled by dVdT | ||
Inrush limited to I(OL) level as set by R(ILIM) | Inrush limited to I(OL) level as set by R(ILIM) | Inrush limited to I(OL) level as set by R(ILIM) | |
Fault timer runs when current is limited to I(OL) | |||
Fault timer expires after tCB(dly) causing the FETs to turnoff | |||
If TJ > T(TSD), device turns off | |||
Overcurrent response | Current is limited to I(OL) level as set by R(ILIM) | Current is limited to I(OL) level as set by R(ILIM) | Current is allowed through the device if I(LOAD) < I(FASTTRIP) |
Power dissipation increases as V(IN) – V(OUT) increases | Power dissipation increases as V(IN) – V(OUT) increases | Fault timer runs when the current increases above I(OL) | |
Fault timer expires after tCB(dly) causing the FETs to turnoff | |||
Device turns off when TJ > T(TSD) | Device turns off when TJ > T(TSD) | Device turns off if TJ > T(TSD) before timer expires | |
Device attempts restart 540 ms after TJ < [T(TSD) – 10°C] | Device remains off | TPS26400 device attempts to restart 540 ms after TJ < [T(TSD) – 10°C] | |
Short-circuit response | Fast turnoff when I(LOAD) > I(FASTRIP) | ||
Quick restart and current limited to I(OL), follows standard start-up |