SLVSFQ6A November 2020 – June 2021 TPS2640
PRODUCTION DATA
In this mode, during overload events, the device allows the overload current to flow through the device until I(LOAD) < I(FASTRIP). The circuit breaker threshold I(CB) can be programmed using the R(ILIM) resistor as shown in Equation 4.

where
An internal timer starts when I(CB) < ILOAD < IFASTRIP, and when the timer exceeds tCB(dly), the device turns OFF the internal FET and FLT is asserted. After the internal FET is turned off,
the device commences an auto-retry cycle after 540 ms. The FLT signal remains asserted until the fault condition is removed and the device resumes normal operation. Figure 9-10 and Figure 9-11 illustrate behavior of the system during electronic circuit breaker with auto-retry functionality.

| MODE left floating | Load Transition from 22 Ω to 12 Ω | RILIM = 8 kΩ |

| Load Transition from 22 Ω to 12 Ω , RILIM = 8 kΩ |