SLVSFQ6A November 2020 – June 2021 TPS2640
PRODUCTION DATA
The internal FETs and hence the load current can be switched off by pulling the SHDN pin below 0.76 V threshold with a micro-controller GPIO pin or can be controlled remotely with an opto-isolator device as shown in Figure 9-17 and Figure 9-18. The device quiescent current reduces to 20 μA (typical) in shutdown state. To assert SHDN low, the pull down must sink at least 10 μA at 400 mV. To enable the device, SHDN must be pulled up to atleast 1 V. Once the device is enabled, the internal FETs turnon with dVdT mode.