SLVSFQ6A November 2020 – June 2021 TPS2640
PRODUCTION DATA
–40°C ≤ TA = TJ ≤ +125°C, V(IN) = 24 V, V(SHDN)= 2 V, R(ILIM) = 120 kΩ, IMON = FLT = OPEN, C(OUT) = 1 μF, C(dVdT) = OPEN (unless stated otherwise).
RILIM = 5.36 kΩ | RFLTb = 100 kΩ |
RILIM = 5.36 kΩ | RFLTb = 100 kΩ | RLOAD = 24 Ω |
ILIM = 5.36 kΩ |
OVP Connected to RTN |
RFLTb = 100 kΩ | RLOAD = 24 Ω |
RILIM = 5.36 kΩ |
RILIM = 5.36 kΩ | RFLTb = 100 kΩ | RLOAD = 24 Ω |