SLVSF24C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
The TPS272C45 protects the system against load fault events like short circuits, inductive load kickback, overload events, overvoltage and over-temperature events. This section describes the details for protecting against each of these fault cases.
There are a number of protection features which, if triggered, causes the switch to automatically disable:
When one of these protections are triggered for either channel, the device enters the FAULT state. In the FAULT state, the fault indication is available on the FLT pin for an MCU to monitor and react to.
The fault indication is reset and the switch turns back on when all of the below conditions are met: