SLVSF24C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
Figure 10-1 shows the schematic of a typical application of the TPS272C45. The schematic includes all standard external components. This section of the data sheet discusses the considerations in implementing commonly required application functionality.
If reverse polarity can be applied to the VS supply voltage input, the ground network protection circuit must be added. The diode prevents the reverse current flow from the GND pin to supply. An additional resistor of 10 ohms or less is added to reduce the current flow if the VS to GND voltage rating is exceeded during any surge conditions. TI recommends the 1-K resistor in parallel to keep the GND potential close to the board GND under conditions where the ground network diode can be reverse biased.
COMPONENT | TYPICAL VALUE | PURPOSE |
---|---|---|
RSNS | 1 kΩ | Translate the sense current into sense voltage. |
RPROT | 10 kΩ |
Low-pass RC filter resitance and protection for the ADC input. |
CSNS | 100 pF | Low-pass filter capacitance for the ADC input. |
RILIMx | 5 kΩ to 40 kΩ | Set current limit threshold, connect from pin to IC GND. |
CVin1 | 4.7 nF to Device GND | Filtering of voltage transients (for example, ESD, IEC 61000-4-5) and improved emissions. |
CVin2 | 100 nF to Module GND | Stabilize the input supply and filter out low frequency noise. |
CVDD | 2.2 uF to Module GND | Stabilize the input supply and limit supply excursions. |
COUT | 22 nF | Filtering of voltage transients (for example, ESD, RF transients) |
ZTVS | 36-V TVS | Clamp surge voltages at the supply input. |
DGND, ZGND | Diode + < 10 ohm from Device GND to Module GND | Optional for reverse polarity protection if needed. |