SLVSF24C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
The TPS272C45 device is a dual channel 45-mΩ smart high-side switch that is intended to provide protection for output ports in 24-V Industrial systems. The device is designed to drive a variety of resistive, inductive and capacitive loads. The device integrates various protection features including overload protection through current limiting, thermal protection, and short-circuit protection. For more details on the protection features, refer to the Feature Description and Application Information sections of the document.
In addition, the device diagnostics features include the analog SNS output that is capable of providing a signal proportional to the load current flowing through the switch or constant high current as a fault indication. The high-accuracy load current sense allows for integration of load diagnostic features that can enable predictive maintenance for the system by watching for leading indicators of load failures. The device also integrates open load detection to enable protection against wire breaks. In addition, the device includes a single open drain FLT pin output (version A, B, C) and dual FLT pin outputs (version D) that indicate device fault states such as short to GND, short to supply, or overtemperature.
The TPS272C45 is one device in TI's industrial high side switch family. For each device, the part number indicates elements of the device behavior. Figure 9-1 explains the device nomenclature.