SLVSF24C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SNS TIMING - CURRENT SENSE | ||||||
tSNSION1 | Settling time from rising edge of DIA_EN 50% of VDIA_EN to 95% of settled ISNS |
VENx = 5 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ, IL = 2 A |
30 | µs | ||
tSNSION1 | Settling time from rising edge of DIA_EN 50% of VDIA_EN to 95% of settled ISNS |
VENx = 5 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ, IL = 100 mA |
60 | µs | ||
tSNSION2 | Settling time from rising edge of EN and DIA_EN 50% of VDIA_EN VEN to 95% of settled ISNS |
VENx = VDIA_EN = 0 V to 5 V VS = 24 V, RSNS = 1 kΩ, RL = 12 Ω |
85 | µs | ||
tSNSION3 | Settling time from rising edge of EN with DIA_EN HI; 50% of VDIA_EN VEN to 95% of settled ISNS |
VS=24V VENx = 0 V to 5 V, VDIA_EN = 5 V RSNS = 1 kΩ, IL = 2A | 85 | µs | ||
tSNSIOFF1 | Settling time from falling edge of DIA_EN | VENx = 5 V, VDIA_EN = 5 V to 0 V RSNS = 1 kΩ, IL = 2 A |
20 | µs | ||
tSETTLEH | Settling time from rising edge of load step | VEN1 = 5 V, VDIA_EN = 5 V RSNS = 1 kΩ, IOUT = 0.8 A to 2 A |
20 | µs | ||
tSETTLEL | Settling time from falling edge of load step | VENx = 5 V, VDIA_EN = 5 V RSNS = 1 kΩ, IOUT = 2 A to 0.8 A |
20 | µs | ||
SNS TIMING - MULTIPLEXER | ||||||
tMUX | Settling time from current sense on CHx to CHy | VENx = 5V, VDIA_EN = 5 V VSEL = 0 V to 5 V RSNS = 1 kΩ, IOUT1 = 0.2 A, IOUT2 = 2 A |
20 | µs |