SLVSFZ2C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
When the switch is enabled, TPS274C65 supports on-state open load detecttion as low as 0.32mA. In order to achieve this accuracy, TPS274C65 uses a higher resistance path that is enabled for a short period of time(TWB_ON1). If the WB_ON is kept high, the higher resistance path will be turned on again after 100ms retry time. The wire-break will also be retried whenever the WB_ON signal is toggled. Please refer to Figure 8-35 for the wire-break detection timing diagram. This functionality is enabled when EN_WB_ON and diagnostics are enabled, during this time open-load threshold will be detected and signaled through WB_ON_FLT bit if wire break is detected.
WB_ON_THD[2] | WB_ON_THD[1] | WB_ON_THD[0] | Typical Current Threshold (mA) |
---|---|---|---|
0 | 0 | 0 | 0.32 |
0 | 0 | 1 | 0.64 |
0 | 1 | 0 | 0.96 |
0 | 1 | 1 | 1.28 |
1 | 0 | 0 | 1.6 |
1 | 0 | 1 | 1.92 |
1 | 1 | 0 | 2.24 |
1 | 1 | 1 | 2.56 |