SLVSH35A October 2023 – February 2024 TPS274C65CP
PRODUCTION DATA
The TPS274C65CP protects the system against load fault events like short circuits, inductive load kickback, overload events and over-temperature events. This section describes the details for protecting against each of these fault cases.
Thermal shutdown will cause the switch to automatically disable. Another scenario is when switch hits current limit, the switch will get overheated and hit thermal shutdown eventually.
The fault indication is reset and the switch turns back on when all of the below conditions are met: