SLVSFJ6 November 2020 TPS27SA08
PRODUCTION DATA
For this design example, use the input parameters shown in Table 10-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBB | 12.8 V |
Heater Load | 90-W max |
Load Current Sense | 100 mA to 20 A |
Ambient temperature | 85°C |
RθJA | 32.8°C/W (depending on PCB) |