SLVSFJ6 November 2020 TPS27SA08
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VBB | Maximum continuous supply voltage | 36 | V | ||
VTR1 | Maxium supply voltage - long tranisent | Duration < 300 ms | 40 | V | |
VTR2 | Maxium transient voltage at the supply input | VBB to IC GND | 54 | V | |
VRev | Reverse supply voltage, VREV ≤ 3 minutes, with GND network. | –36 | V | ||
VEN | Enable pin voltage | –1 | 7 | V | |
VLATCH | LATCH pin voltage | –1 | 7 | V | |
VST | Status pin voltage | –1 | 7(2) | V | |
VDIA_EN | Diagnostic Enable pin voltage | –1 | 7 | V | |
VSNS | Sense pin voltage | –1 | 7 | V | |
VSEL1, VSEL2 |
Select pin voltage | –1 | 7 | V | |
IGND | Reverse ground current | VBB < 0 V | –50 | mA | |
TJ | Maximum junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |