SLUSAR9D December 2011 – December 2021 TPS28225-Q1
PRODUCTION DATA
The TPS28225-Q1 device features a 3-state PWM input compatible with all multi-phase controllers employing 3-state output feature. As long as the input stays within 3-state window for the 250-ns hold-off time, the driver switches both outputs low. This shutdown mode protects a load from the reversed output-voltage.
The other features include undervoltage lockout, thermal shutdown, and two-way enable/power good signal. Systems without 3-state featured controllers can use enable/power good input/output to hold both outputs low during shutting down.