over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
---|
| Input supply voltage | VDD | –0.3 | 8.8 | V |
| Boot voltage | VBOOT | –0.3 | 33 | V |
| Phase voltage | VPHASE, DC | –2 | 32 or VBOOT + 0.3 – VDD whichever is less | V |
VPHASE, pulse < 400 ns, E = 20 μJ | –7 | 33.1 or VBOOT + 0.3 – VDD whichever is less | V |
| Input voltage | VPWM, VEN/PG | –0.3 | 13.2 | V |
| Output voltage | VUGATE, (VBOOT – VPHASE < 8.8) | VPHASE – 0.3 | VBOOT + 0.3 | V |
VUGATE, Pulse < 100 ns, E = 2 μJ, (VBOOT – VPHASE < 8.8) | VPHASE – 2 | VBOOT + 0.3 | V |
VLGATE | –0.3 | VDD + 0.3 | V |
VLGATE, Pulse < 100 ns, E = 2 μJ | –2 | VDD + 0.3 | V |
TJ | Operating virtual junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the device
at these or any other conditions beyond those listed under Recommended Operating
Conditions. If outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) All voltages are with respect to GND unless otherwise noted. Currents are positive into, negative out of the specified terminal. Consult Packaging Section of the Data book for thermal limitations and considerations of packages.