SLUS791A July 2007 – September 2015 TPS28226
PRODUCTION DATA.
The supply voltage range for operation is 4.5 to 8 V. The lower end of this range is governed by the under-voltage lockout thresholds. The UVLO disables the driver and keeps the power FETs OFF when VDD is too low. A lows ESR ceramic decoupling capacitor in the range of 0.22 µF to 4.7 µF between VDD and GND is recommended.