SLVSDV7C February 2018 – February 2020 TPS2HB16-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Maximum continuous supply voltage, VBB | 36 | V | ||
Load dump voltage, VLD | ISO16750-2:2010(E) | 40 | V | |
Reverse battery voltage, VRev, t ≤ 3 minutes | –18 | V | ||
Enable pin voltage, VEN1 and VEN2 | –1 | 7 | V | |
LATCH pin voltage, VLATCH | –1 | 7 | V | |
Diagnostic Enable pin voltage, VDIA_EN | –1 | 7 | V | |
Sense pin voltage, VSNS | –1 | 18 | V | |
Select pin voltage, VSEL1 and VSEL2 | –1 | 7 | V | |
Reverse ground current, IGND | VBB < 0 V | –50 | mA | |
Energy dissipation during turnoff, ETOFF | Single pulse, one channel, LOUT = 5 mH, TJ,start = 125°C | 50(2) | mJ | |
Energy dissipation during turnoff, ETOFF | Repetitive pulse, one channel, LOUT = 5 mH, TJ,start = 125°C | 13(2) | mJ | |
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |