SLVSDV7C February 2018 – February 2020 TPS2HB16-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE AND CURRENT | |||||||
VDSCLAMP | VDS clamp voltage | 40 | 46 | V | |||
VBBCLAMP | VBB clamp voltage | 58 | 76 | V | |||
VUVLOF | VBB undervoltage lockout falling | Measured with respect to the GND pin of the device | 2.0 | 3 | V | ||
VUVLOR | VBB undervoltage lockout rising | Measured with respect to the GND pin of the device | 2.2 | 3 | V | ||
ISB | Standby current (total device leakage including both MOSFET channels) | VBB = 13.5 V, TJ = 25°C
VENx = VDIA_EN = 0 V, VOUT = 0 V |
0.5 | µA | |||
VBB = 13.5 V, TJ = 125°C,
VENx = VDIA_EN = 0 V, VOUT = 0 V |
4 | µA | |||||
ILNOM | Continuous load current, per channel | Two channels enabled, TAMB = 70°C | 5 | A | |||
One channel enabled, TAMB = 70°C | 7 | A | |||||
IOUT(standby) | Output leakage current (per channel) | VBB = 13.5 V, TJ = 25°C
VENx = VDIA_EN = 0 V, VOUT = 0 V |
0.01 | 0.5 | µA | ||
VBB = 13.5 V, TJ = 125°C
VENx = VDIA_EN = 0 V, VOUT = 0 V |
1.5 | µA | |||||
IDIA | Current consumption in diagnostic mode | VBB = 13.5 V, ISNS = 0 mA
VENx = 0 V, VDIA_EN = 5 V, VOUT = 0V |
3 | 6 | mA | ||
IQ | Quiescent current | VBB = 13.5 V
VENx = VDIA_EN = 5 V, IOUTx = 0 A |
3 | 6 | mA | ||
tSTBY | Standby mode delay time | VENx = VDIA_EN = 0 V to standby | 12 | 17 | 22 | ms | |
RON CHARACTERISTICS | |||||||
RON | On-resistance
(Includes MOSFET and package) |
TJ = 25°C, 6 V ≤ VBB ≤ 28 V, IOUT1 = IOUT2 > 1 A | 16 | mΩ | |||
TJ = 150°C, 6 V ≤ VBB ≤ 28 V, IOUT1 = IOUT2 > 1 A | 40 | mΩ | |||||
TJ = 25°C, 3 V ≤ VBB ≤ 6 V, IOUT1 = IOUT2 > 1 A | 30 | mΩ | |||||
RON(REV) | On-resistance during reverse polarity | TJ = 25°C, -18 V ≤ VBB ≤ -8 V | 16 | mΩ | |||
TJ = 105°C, -18 V ≤ VBB ≤ -8 V | 40 | mΩ | |||||
CURRENT SENSE CHARACTERISTICS | |||||||
KSNS | Current sense ratio
IOUTx / ISNS |
IOUTX = 1 A | 3000 | ||||
ISNSI | Current sense current and accuracy | VEN = VDIA_EN = 5 V, VSEL1 = 0 V, VSEL2 = X | IOUT = 6 A | 2.000 | mA | ||
–5 | 5.3 | % | |||||
IOUT = 3 A | 1.000 | mA | |||||
–5 | 5.3 | % | |||||
IOUT = 1 A | 0.333 | mA | |||||
–5 | 5.3 | % | |||||
IOUT = 300 mA | 0.1 | mA | |||||
–6 | 6.3 | % | |||||
IOUT = 100 mA | 0.0322 | mA | |||||
–9 | 9.6 | % | |||||
IOUT = 50 mA | 0.0154 | mA | |||||
–19.5 | 18.7 | % | |||||
IOUT = 20 mA | 0.0054 | mA | |||||
-59.3 | 53.1 | % | |||||
TJ SENSE CHARACTERISTICS | |||||||
ISNST | Temperature sense current
Device Version A/B |
VDIA_EN = 5 V, VSEL1 = 5 V, VSEL2 = 0 V | TJ = -40°C | 0.00 | 0.12 | 0.29 | mA |
TJ = 25°C | 0.68 | 0.85 | 1.02 | mA | |||
TJ = 85°C | 1.25 | 1.52 | 1.79 | mA | |||
TJ = 125°C | 1.61 | 1.96 | 2.31 | mA | |||
TJ = 150°C | 1.80 | 2.25 | 2.70 | mA | |||
dISNST/dT | Coefficient | 0.011 | mA/°C | ||||
SNS CHARACTERISTICS | |||||||
ISNSFH | ISNS fault high-level | VDIA_EN = 5 V, VSEL1 = 0 V, VSEL2 = X | 4 | 4.5 | 5.3 | mA | |
ISNSleak | ISNS leakage | VDIA_EN = 0 V | 1 | µA | |||
CURRENT LIMIT CHARACTERISTICS | |||||||
ICL | Current Limit Threshold | Device Version A, TJ = -40°C to 150°C | RILIM = GND, open, or out of range | 29.1 | A | ||
RILIM = 5 kΩ | 17.4 | 22 | 29.3 | A | |||
RILIM = 25 kΩ | 2.66 | 4.1 | 5.46 | A | |||
Device Version B, TJ = -40°C to 150°C | RILIM = GND, open, or out of range | 67.5 | A | ||||
RILIM = 5 kΩ | 38 | 48.5 | 65 | A | |||
RILIM = 25 kΩ | 8.1 | 10.3 | 13.7 | A | |||
Device Version F | TJ = -40°C to 60°C | 51.65 | 60 | 76.32 | A | ||
TJ = 150°C | 42.16 | 48.00 | 57.60 | A | |||
KCL | Current Limit Ratio | Version A | 102 | A * kΩ | |||
Version B | 258 | A * kΩ | |||||
FAULT CHARACTERISTICS | |||||||
VOL | Open-load (OL) detection voltage | VENx = 0 V, VDIA_EN = 5 V | 2 | 3 | 4 | V | |
tOL1 | OL and STB indication-time from ENx falling | VENx = 5 V to 0 V, VDIA_EN = 5 V, VSEL1 = 0 V(1)
IOUT = 0 mA, VOUTx = 4 V |
300 | 500 | 700 | µs | |
tOL2 | OL and STB indication-time from DIA_EN rising | VENx = 0 V, VDIA_EN = 0 V to 5 V, VSEL1 = 0 V(1)
IOUT = 0 mA, VOUTx = 4 V |
50 | µs | |||
tOL3 | OL and STB indication-time from VOUT rising | VENx = 0 V, VDIA_EN = 5 V, VSEL1 = 0 V(1)
IOUT = 0 mA, VOUTx = 0 V to 4 V |
50 | µs | |||
TABS | Thermal shutdown | 150 | °C | ||||
TREL | Relative thermal shutdown | 50 | °C | ||||
THYS | Thermal shutdown hysteresis | 28 | °C | ||||
tFAULT | Fault shutdown indication-time | VDIA_EN = 5 V
Time between switch shutdown and ISNS settling at ISNSFH |
50 | µs | |||
tRETRY | Retry time | Time from fault shutdown until switch re-enable (thermal shutdown or current limit). | 1 | 2 | 3 | ms | |
EN1 AND EN2 PIN CHARACTERISTICS(2) | |||||||
VIL, ENx | Input voltage low-level | No GND network diode | 0.8 | V | |||
VIH, ENx | Input voltage high-level | No GND network diode | 2 | V | |||
VIHYS, ENx | Input voltage hysteresis | 350 | mV | ||||
RENx | Internal pulldown resistor | 0.5 | 1 | 2 | MΩ | ||
IIL, EN | Input current low-level | VEN = 0.8 V | 0.8 | µA | |||
IIH, EN | Input current high-level | VEN = 5 V | 5 | µA | |||
DIA_EN PIN CHARACTERISTICS(2) | |||||||
VIL, DIA_EN | Input voltage low-level | No GND network diode | 0.8 | V | |||
VIH, DIA_EN | Input voltage high-level | No GND network diode | 2.0 | V | |||
VIHYS, DIA_EN | Input voltage hysteresis | 350 | mV | ||||
RDIA_EN | Internal pulldown resistor | 0.5 | 1 | 2 | MΩ | ||
IIL, DIA_EN | Input current low-level | VDIA_EN = 0.8 V | 0.8 | µA | |||
IIH, DIA_EN | Input current high-level | VDIA_EN = 5 V | 5.0 | µA | |||
SEL1 AND SEL2 PIN Characteristics | |||||||
VIL, SELx | Input voltage low-level | No GND network diode | 0.8 | V | |||
VIH, SELx | Input voltage high-level | No GND network diode | 2 | V | |||
VIHYS, SELx | Input voltage hysteresis | 350 | mV | ||||
RSELx | Internal pulldown resistor | 0.5 | 1 | 2 | MΩ | ||
IIL, SELX | Input current low-level | VSELX = 0.8 V | 0.8 | µA | |||
IIH, SELX | Input current high-level | VSELX = 5 V | 5 | µA | |||
LATCH PIN CHARACTERISTICS(2) | |||||||
VIL, LATCH | Input voltage low-level | No GND network diode | 0.8 | V | |||
VIH, LATCH | Input voltage high-level | No GND network diode | 2.0 | V | |||
VIHYS, LATCH | Input voltage hysteresis | 350 | mV | ||||
RLATCH | Internal pulldown resistor | 0.5 | 1 | 2 | MΩ | ||
IIL, LATCH | Input current low-level | VLATCH = 0.8 V | 0.8 | µA | |||
IIH, LATCH | Input current high-level | VLATCH = 5 V | 5.0 | µA |