SLVSDV7C February 2018 – February 2020 TPS2HB16-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SNS TIMING - CURRENT SENSE | ||||||
tSNSION1 | Settling time from rising edge of DIA_EN | VENx = 5 V, VDIA_EN = 0 V to 5 V
RSNS = 1 kΩ, RL ≤ 4 Ω |
40 | µs | ||
tSNSION2 | Settling time from rising edge of ENx and DIA_EN | VENx = VDIA_EN = 0 V to 5 V
RSNS = 1 kΩ, RL ≤ 4 Ω |
165 | µs | ||
tSNSION3 | Settling time from rising edge of ENx | VENx = 0 V to 5 V, VDIA_EN = 5 V
RSNS = 1 kΩ, RL ≤ 4 Ω |
165 | µs | ||
tSNSIOFF1 | Settling time from falling edge of DIA_EN | VENx = 5 V, VDIA_EN = 5 V to 0 V
RSNS = 1 kΩ, RL ≤ 4 Ω |
20 | µs | ||
tSETTLEH | Settling time from rising edge of load step | VENx = 5 V, VDIA_EN = 5 V
RSNS = 1 kΩ, IOUT = 5 A to 1 A |
20 | µs | ||
tSETTLEL | Settling time from falling edge of load step | VENx = 5 V, VDIA_EN = 5 V
RSNS = 1 kΩ, IOUT = 5 A to 1 A |
20 | µs | ||
SNS TIMING - TEMPERATURE SENSE | ||||||
tSNSTON1 | Settling time from rising edge of DIA_EN | VENx = 5 V, VDIA_EN = 0 V to 5 V
RSNS = 1 kΩ |
40 | µs | ||
tSNSTON2 | Settling time from rising edge of DIA_EN | VENx = 0 V, VDIA_EN = 0 V to 5 V
RSNS = 1 kΩ |
70 | µs | ||
tSNSTOFF | Settling time from falling edge of DIA_EN | VENx = X, VDIA_EN = 5 V to 0 V
RSNS = 1 kΩ |
20 | µs | ||
SNS TIMING - MULTIPLEXER | ||||||
tMUX | Settling time from temperature sense to current sense | VENx = X, VDIA_EN = 5 V
VSEL1 = 5 V to 0 V, VSEL2 = X RSNS = 1 kΩ, RL ≤ 4 Ω |
60 | µs | ||
Settling time from current sense on CHx to CHy | VENx = X, VDIA_EN = 5 V
VSEL1 = 0 V, VSEL2 = 0 V to 5 V RSNS = 1 kΩ, IOUT1 = 2 A, IOUT2 = 4 A |
20 | µs | |||
Settling time from current sense to temperature sense | VENx = X, VDIA_EN = 5 V
VSEL1 = 0 V to 5 V, VSEL2 = X RSNS = 1 kΩ, RL ≤ 4 Ω |
60 | µs |