SLVSDZ5A February 2018 – January 2020 TPS2HB50-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | GND | — | Device ground |
2 | SNS | O | Sense output |
3 | LATCH | I | Sets fault handling behavior (latched or auto-retry) |
4 | EN1 | I | Channel 1 control input, active high |
5 | ILIM1 | O | Connect pull-up resistor to VBB to set current-limit threshold on CH1 |
6-8 | VOUT1 | O | Channel 1 output |
9-11 | VOUT2 | O | Channel 2 output |
12 | ILIM2 | O | Connect pull-up resistor to VBB to set current-limit threshold on CH2 |
13 | EN2 | I | Channel 2 control input, active high |
14 | SEL1 | I | Diagnostics select 1 |
15 | SEL2 | I | Diagnostics select 2 |
16 | DIA_EN | I | Diagnostic enable, active high |
Exposed pad | VBB | I | Power supply input |