GND |
2 |
2 |
2 |
— |
GND |
MR |
3 |
3 |
3 |
I |
Manual-reset input. Pull low to force a reset. RESET remains low as long as MR is low and for the time-out period after MR goes high. Leave unconnected or connect to VDD when unused. |
PFI |
4 |
— |
— |
I |
Power-fail input compares to 0.551 V with no additional delay. Connect to VDD if not used. |
PFO |
5 |
— |
— |
O |
Power-fail output. Goes high when voltage at PFI rises above 0.551 V. |
RESET |
1 |
— |
1 |
O |
Active-low reset output. Either push-pull or open-drain output stage. |
RSTSENSE |
— |
5 |
— |
O |
Active-low reset output. Logic level at RSTSENSE only depends on the voltage at SENSE and the status of MR. |
RSTVDD |
— |
1 |
— |
O |
Active-low reset output. Logic level at RSTVDD only depends on the voltage at VDD and the status of MR. |
SENSE |
— |
4 |
4 |
I |
A reset is asserted if the voltage at SENSE is lower than 0.551 V. Connect to VDD if unused. |
VDD |
6 |
6 |
6 |
I |
Supply voltage. Powers the device and monitors its own voltage. |
WDI |
— |
— |
5 |
I |
Watchdog timer input. If WDI remains high or low longer than the time-out period, then reset is triggered. The timer clears when reset is asserted or when WDI sees a rising edge or a falling edge. |