SLVS227G August 1999 – June 2024
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
tw | Pulse width | At VDD | VIH = VIT– + 0.2V, | VIL = VIT – – 0.2V | 6 | μs | |||
At MR | VDD ≥ VIT– + 0.2V, | VIL = 0.3 x VDD, | VIH = 0.7 × VDD | 1 | |||||
At WDI | 0.1 |