SNVSCN9A September 2024 – December 2024 TPS3423 , TPS3424
PRODUCTION DATA
TPS3424 is designed for power button applications which need to put the system in deep sleep mode with very small standby power. TPS3424 controls enable for load switch or DC-DC converter in latched mode of RST pin.
An application diagram is shown in Figure 8-1 with load switch TPS22919, where TPS3424 is used to control the power from HMI.