SNVSCN9A September 2024 – December 2024 TPS3423 , TPS3424
PRODUCTION DATA
This device is designed to operate from an input supply with a voltage range between 1V and 6V. An input supply capacitor is not required for this device; however, if the input supply is noisy, then good analog practice is to place a 0.1µF capacitor between the VDD pin and the GND pin.