SNVSB67A July 2018 – October 2021 TPS3431-Q1
PRODUCTION DATA
The TPS3431-Q1 is a standard automotive programmable watchdog timer with an enable feature for automotive applications. The watchdog timeout features a 15% accuracy, high-precision timing (–40°C to +125°C) and 2.5% typical at 25°C. The watchdog timeout can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via the Enable pin or the SET logic pins to avoid undesired watchdog timeouts during the development process.
The TPS3431-Q1 is available in a
small 3.00-mm ×
3.00-mm, 8-pin VSON package.The TPS3431-Q1 features wettable flanks for easy
optical inspection.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TPS3431-Q1 | VSON (8) | 3.00 mm × 3.00 mm |