SLVSGF0A october 2022 – june 2023 TPS3435-Q1
PRODUCTION DATA
The TPS3435-Q1 offers high precision timeout watchdog timer monitoring. The device is available in multiple pinout options A to C which support multiple features to meet ever expanding needs of various applications. Ensure a correct pinout is selected to meet the application needs.
The timeout watchdog is active when the VDD voltage is higher than the VDDMIN, MR voltage is held higher than 0.7 x VDD and watchdog is enabled. TPS3435-Q1 family offers various startup time delay options to ensure enough time is available for the host to complete boot operation. Please refer Section 8.3.1.3 for additional details.
The timeout watchdog timer monitors the WDI pin for falling edge in the time frame defined by tWD time period. Refer Section 8.3.1.1 section to arrive at the relevant tWD value needed for application. The timer value is reset when a valid falling edge is detected on WDI pin in the tWD time duration. When a valid WDI transition is not detected in tWD time, the device asserts WDO output. The WDO is asserted for time tWDO. Refer Section 8.3.3 to arrive at the relevant tWDO value needed for application.
Figure 8-4 shows the basic operation for timeout watchdog timer operation. The TPS3435-Q1 watchdog functionality supports multiple features. Details are available in following sub sections.