SLVSGF0A october 2022 – june 2023 TPS3435-Q1
PRODUCTION DATA
The TPS3435-Q1 device offers WDO output pin. WDO output is asserted when MR pin voltage is lower than 0.3 X VDD or watchdog timer error is detected.
The output will be asserted for tWDO time when any relevant events described above are detected, except for MR event. The time tWDO can be programmed by connecting a capacitor between CRST pin and GND or device will assert tWDO for fixed time duration as selected by orderable part number. Refer Section 5 section for all available options.
Equation 2 describes the relationship between capacitor value and the time tWDO. Ensure the capacitance meets the recommended operating range. Capacitance outside the recommended range can lead to incorrect operation of the device.
TPS3435-Q1 also offers a unique option of latched output. An orderable with latched output will hold the output in asserted state indefinitely until the device is power cycled or the error condition is addressed. If the output is latched due to MR pin low voltage, the output latch will be released when MR pin voltage rises above 0.7 x VDD level. If the output is latched due to watchdog timer error, the output latch will be released when a WDI negative edge is detected or the device is shutdown and powered up again. Figure 8-11 shows timing behavior of the device with latched output configuration.