SLVSGF0A october 2022 – june 2023 TPS3435-Q1
PRODUCTION DATA
Adjustable tWD timing is achievable by connecting a capacitor to the CWD pin. If this method is used, please consult Equation 1 for calculating typical tWD values using ideal capacitors. Capacitor tolerances cause the actual device timing to vary such that the minimum of tWD can decrease and the maximum of tWD can increase by the capacitor tolerance. For the most accurate timing, use ceramic capacitors with COG dielectric material.