SLVSGF0A october 2022 – june 2023 TPS3435-Q1
PRODUCTION DATA
The TPS3435-Q1 also utilizes a programmable output assert delay, using a precision current source to charge an external capacitor upon device startup. The typical delay time resulting from a given external capacitance on the CRST pin can be calculated by Equation 3, where tWDO is the output assert delay time in seconds and CCRST is the capacitance in microfarads.
Note that in order to minimize the difference between the calculated output assert delay time and the actual output assert delay time, use a high-quality ceramic dielectric COG, X5R, or X7R capacitor and minimize parasitic board capacitance around this pin. Table 9-1 lists the output assert delay time for ideal capacitor values.
CCRST | OUTPUT ASSERT DELAY TIME ( tWDO) | UNIT | ||
---|---|---|---|---|
MIN(1) | TYP | MAX(1) | ||
10 nF |
39.6 | 49.5 |
59.4 | ms |
100 nF |
396 |
495 |
594 | ms |
1 μF |
3960 |
4950 |
5940 | ms |