SLVSGF0A october 2022 – june 2023 TPS3435-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
COMMON PARAMETERS | ||||||||
VDD | Input supply voltage | Active LOW output | 1.04 | 6 | V | |||
IDD | Supply current into VDD pin (1) | TA = –40℃ to 85℃ | 0.25 | 0.8 | µA | |||
0.25 | 3 | |||||||
VIL | Low level input voltage WD–EN, WDI, SETx, MR(3) | 0.3VDD | V | |||||
VIH | High level input voltage WD–EN, WDI, SETx, MR(3) | 0.7VDD | V | |||||
RMR | Manual reset internal pull-up resistance | 100 | kΩ | |||||
WDO (Open-drain active-low) | ||||||||
VOL | Low level output voltage |
VDD =1.5 V IOUT(Sink) = 500 µA |
300 | mV | ||||
VDD = 3.3 V IOUT(Sink) = 2 mA |
300 | |||||||
Ilkg(OD) | Open-Drain output leakage current | VDD = VPULLUP = 6V TA = –40℃ to 85℃ |
10 | 30 | nA | |||
VDD = VPULLUP = 6V | 10 | 60 | nA | |||||
WDO (Push-pull active-low) | ||||||||
VPOR | Power on WDO voltage (5) | VOH(min) = 0.8 VDD Iout (source) = 15 µA |
900 | mV | ||||
VOL | Low level output voltage |
VDD = 1.5 V IOUT(Sink) = 500 µA |
300 | mV | ||||
VDD = 3.3 V IOUT(Sink) = 2 mA |
300 | |||||||
VOH | High level output voltage |
VDD = 1.8 V IOUT(Source) = 500 µA |
0.8VDD | V | ||||
VDD = 3.3 V IOUT(Source) = 500 µA |
0.8VDD | |||||||
VDD = 6 V IOUT(Source) = 2 mA |
0.8VDD |