SLVSGF0A october 2022 – june 2023 TPS3435-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tSTRT | Startup delay (1) | 500 | µs | ||||
tSD | Watchdog startup delay | Orderable part number TPS3435xA, TPS3435xG | 0 | ms | |||
Orderable part number TPS3435xB, TPS3435xH | 180 | 200 | 220 | ||||
Orderable part number TPS3435xC, TPS3435xI | 450 | 500 | 550 | ||||
Orderable part number TPS3435xD, TPS3435xJ | 0.9 | 1 | 1.1 | s | |||
Orderable part number TPS3435xE, TPS3435xK | 4.5 | 5 | 5.5 | ||||
Orderable part number TPS3435xF, TPS3435xL | 9 | 10 | 11 | ||||
tWDO | Watchdog assert time delay | Orderable part number TPS3435xxxxB | 1.6 | 2 | 2.4 | ms | |
Orderable part number TPS3435xxxxC | 9 | 10 | 11 | ms | |||
Orderable part number TPS3435xxxxD | 22.5 | 25 | 27.5 | ms | |||
Orderable part number TPS3435xxxxE | 45 | 50 | 55 | ms | |||
Orderable part number TPS3435xxxxF | 90 | 100 | 110 | ms | |||
Orderable part number TPS3435xxxxG | 180 | 200 | 220 | ms | |||
Orderable part number TPS3435xxxxH | 0.9 | 1 | 1.1 | s | |||
Orderable part number TPS3435xxxxI | 9 | 10 | 11 | s | |||
tMR_WDO | Propagation delay from MR low to WDO assertion | VDD ≥ 1.25 V, MR = VMR_H to VMR_L |
100 | ns |