SLVSGF1A october 2022 – june 2023 TPS3436-Q1
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Window Close Time During Operation | Typical tWC of 50 ms during operation | Typical tWC of 50ms |
Window Open Time During Operation | Typical tWO of 1.4 s during operation | Typical tWO of 1.55 s |
Window Close Time During Sleep | Typical tWC of 50 ms during sleep | Typical tWC of 50ms |
Window Open Time During Sleep | Typical tWO of 12 s during sleep | Typical tWO of 12.75 s |
Output Assert Delay | Typical tWDO of 200 ms | Typical tWDO of 200 ms |
Output logic voltage | Open-drain | Open-drain |
Maximum device current consumption | 20 µA | 250 nA typical current consumption |