SLVSGF1A october 2022 – june 2023 TPS3436-Q1
PRODUCTION DATA
The TPS3436-Q1 is an ultra-low power consumption (250 nA typical) device offering a programmable window watchdog timer.
The TPS3436-Q1 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed or user programmed using an external capacitor. The open window to close window ratio can be changed on-the-fly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay.
The WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the watchdog fault is cleared.
The TPS3436-Q1 provides a performance upgrade alternative to TPS3430-Q1 device family. The TPS3436-Q1 is available in a small 8-pin SOT-23 package.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TPS3436-Q1 | DDF (8) | 2.90 mm × 1.60 mm |