SLVSGF1A october 2022 – june 2023 TPS3436-Q1
PRODUCTION DATA
The TPS3436-Q1 allows for precise 10% accurate watchdog timings. This application requires two different window timings in order to maximize power efficiency: one for the microcontroller's operational state and one for its sleep state. To achieve this, the host can reassign the SETx pins when it transitions between states. A window close time, tWC, of 50 ms typical is chosen because of the application's 50 ms typical tWC requirement. The application requires a typical watchdog open time, tWO, of 1.4 s during operation and a tWO of 12 s during sleep. Thus, the possible variant options are narrowed to TPS3436xxFExDDFRQ1.