SLVSGF1A october 2022 – june 2023 TPS3436-Q1
PRODUCTION DATA
The TPS3436-Q1 features two options for selecting reset delays: fixed delays and capacitor-programmable delays. The TPS3436-Q1 supports only fixed watchdog timings and fixed output assert delays or programmable watchdog timings and programmable output assert delays. The application requires a 200 ms minimum output assert delay, thus output assert delay option G is used. Because of these requirements and no need for a startup delay, the TPS3436CAFEGDDFRQ1 is used.