SLVSGF1A october 2022 – june 2023 TPS3436-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tMR_PW | MR pin pulse duration to assert output | 100 | ns | ||||
tP-WD | WDI pulse duration to start next frame (1) | 500 | ns | ||||
tHD-WDEN | WD–EN hold time to enable or disable WD operation (1) | 200 | µs | ||||
tHD-SETx | SETx hold time to change WD timer setting (1) | 150 | µs | ||||
tWC | Watchdog close window time period | Orderable Option TPS3436xxB | 0.8 | 1 | 1.2 | ms | |
Orderable Option TPS3436xxC | 4 | 5 | 6 | ||||
Orderable Option TPS3436xxD | 9 | 10 | 11 | ||||
Orderable Option TPS3436xxE | 18 | 20 | 22 | ||||
Orderable Option TPS3436xxF | 45 | 50 | 55 | ||||
Orderable Option TPS3436xxG | 90 | 100 | 110 | ||||
Orderable Option TPS3436xxH | 180 | 200 | 220 | ||||
Orderable Option TPS3436xxI | 0.9 | 1 | 1.1 | s | |||
Orderable Option TPS3436xxJ | 1.26 | 1.4 | 1.54 | ||||
Orderable Option TPS3436xxK | 1.44 | 1.6 | 1.76 | ||||
Orderable Option TPS3436xxL | 9 | 10 | 11 | ||||
Orderable Option TPS3436xxM | 45 | 50 | 55 | ||||
Orderable Option TPS3436xxN | 90 | 100 | 110 | ||||
tWO | Watchdog open window time period | SETx pin decide multipler n | (n-1) X tWC | ms |