SLVSGF1A october 2022 – june 2023 TPS3436-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tSTRT | Startup delay (1) | CCRST pin = Open or NC |
500 | µs | |||
tSD | Watchdog startup delay | Orderable part number TPS3436xA, TPS343xG | 0 | ms | |||
Orderable part number TPS3436xB, TPS3436xH | 180 | 200 | 220 | ||||
Orderable part number TPS3436xC, TPS3436xI | 450 | 500 | 550 | ||||
Orderable part number TPS3436xD, TPS3436xJ | 0.9 | 1 | 1.1 | s | |||
Orderable part number TPS3436xE, TPS3436xK | 4.5 | 5 | 5.5 | ||||
Orderable part number TPS3436xF, TPS3436xL | 9 | 10 | 11 | ||||
tWDO | Watchdog assert time delay | Orderable part number TPS3436xxxxB | 1.6 | 2 | 2.4 | ms | |
Orderable part number TPS3436xxxxC | 9 | 10 | 11 | ms | |||
Orderable part number TPS3436xxxxD | 22.5 | 25 | 27.5 | ms | |||
Orderable part number TPS3436xxxxE | 45 | 50 | 55 | ms | |||
Orderable part number TPS3436xxxxF | 90 | 100 | 110 | ms | |||
Orderable part number TPS3436xxxxG | 180 | 200 | 220 | ms | |||
Orderable part number TPS3436xxxxH | 0.9 | 1 | 1.1 | s | |||
Orderable part number TPS3436xxxxI | 9 | 10 | 11 | s | |||
tMR_WDO | Propagation delay from MR low to WDO assertion | VDD ≥ 1.25 V, MR = VMR_H to VMR_L |
100 | ns |