SLVSGE8B November 2022 – August 2024 TPS35-Q1
PRODUCTION DATA
The TPS35-Q1 supports manual reset functionality using MR pin. MR pin when driven with voltage lower than 0.3 x VDD, asserts the RESET output. The MR pin has 100kΩ pull up to VDD. The MR pin can be left floating. The internal pull up makes sure the output is not asserted due to MR pin trigger.
The output is deasserted after MR pin voltage rises above 0.7 x VDD voltage and time tD is elapsed. Refer Figure 7-12 for more details.