SLVSGE8B November 2022 – August 2024 TPS35-Q1
PRODUCTION DATA
The TPS35-Q1 offers high precision timeout watchdog timer monitoring. The device is available in multiple pinout options A to D which support multiple features to meet ever expanding needs of various applications. Make sure a correct pinout is selected to meet the application needs.
The timeout watchdog is active when the VDD voltage is higher than the VIT- + VHYS and the RESET is deasserted after the tD time. The watchdog stays active as long as VDD > VIT- and watchdog is enabled. TPS35-Q1 family offers various startup time delay options to make sure enough time is available for the host to complete boot operation. Please refer Section 7.3.2.3 for additional details.
The timeout watchdog timer monitors the WDI pin for falling edge in the time frame defined by tWD time period. Refer Section 7.3.2.1 section to arrive at the relevant tWD value needed for application. The timer value is reset when a valid falling edge is detected on WDI pin in the tWD time duration. When a valid WDI transition is not detected in tWD time, the device asserts RESET output for pinout options A, B and C or WDO output for pinout D. The RESET or WDO is asserted for time tD. Refer Section 7.3.4 to arrive at the relevant tD value needed for application.
Figure 7-6 shows the basic operation for timeout watchdog timer operation. The TPS35-Q1 watchdog functionality supports multiple features. Details are available in following sub sections.