SLVSGE8A november 2022 – june 2023 TPS35-Q1
PRODUCTION DATA
PARAMETER | DESIRED REQUIREMENT | DESIGN RESULT |
---|---|---|
Threshold Voltage | Typical threshold voltage of 1.65 V | Typical threshold voltage of 1.65 V |
Watchdog Timeout Period | Typical timeout period of 1.6 s | Typical timeout period of 1.6 s |
RESET Delay | Typical reset delay of 200 ms | Typical reset delay of 200 ms |
Startup Delay | Minimum startup delay of 700 ms | Minimum startup delay of 900 ms |
Output Logic | Open-drain | Open-drain |
Maximum Device Current Consumption | 20 μA | 250 nA typical, 3 μA maximum |