SLVSGE8B November 2022 – August 2024 TPS35-Q1
PRODUCTION DATA
The startup delay and output topology are set by the device variant. Please refer to Device Comparison for the possible options. A minimum startup delay of 700ms and open-drain output are desired, thus Option D, 1s typical startup delay and open-drain active-low, is selected. Thus the option suitable to meet design requirements is TPS35CD13KAGDDFRQ1.