SLVSGE8B November 2022 – August 2024 TPS35-Q1
PRODUCTION DATA
The TPS35-Q1 is a high-accuracy under voltage supervisor with an integrated timeout watchdog timer device. The device family supports multiple features related to watchdog operation in a compact 8 pin SOT23 package. The devices are available in 4 different pinout configurations. Each pinout offers access to different features to meet the various application requirements. The device family is rated for AEC-Q100 applications.