SLVSGE8B November 2022 – August 2024 TPS35-Q1
PRODUCTION DATA
The reset delay requirement can be met either by using a fixed-timeout version of the TPS35-Q1 or by connecting a capacitor between the CRST pin and GND. The typical values can be met with preprogrammed fixed time options, hence a pinout offering fixed time options is selected. Please see the Timing Requirements for a list of fixed timeouts. If using the CRST feature, pinout A or B must be used; please refer to the Timing Specifications for instructions on how to program the timout period. The design requirement in this example is tD = 200ms. Thus the possible variant option is narrowed down to TPS35Cx13KAGDDFRQ1.