SLVSGE8B November 2022 – August 2024 TPS35-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
COMMON PARAMETERS | ||||||||
VDD | Input supply voltage | Active LOW output | 1.04 | 6 | V | |||
VIT– | Negative-going input threshold accuracy (1) | VIT– = 1.05V to 1.95V | –1.4 | ±0.5 | 1.4 | % | ||
VIT– = 2.0V to 5.4V | –1.2 | ±0.5 | 1.2 | |||||
VHYS | Hysteresis VIT– pin | VIT– = 1.05V to 5.4V | 3 | 5 | 7 | % | ||
IDD | Supply current into VDD pin (2) | VDD = 2V VIT– = 1.05V to 1.9V |
TA = –40℃ to 85℃ | 0.25 | 0.8 | µA | ||
0.25 | 3 | |||||||
VDD = 6V VIT– = 1.05V to 5.4V |
TA = –40℃ to 85℃ | 0.25 | 0.8 | |||||
0.25 | 3 | |||||||
VIL | Low level input voltage WD–EN, WDI, SETx, MR(2) | 0.3VDD | V | |||||
VIH | High level input voltage WD–EN, WDI, SETx, MR(2) | 0.7VDD | V | |||||
RMR | Manual reset internal pull-up resistance | 100 | kΩ | |||||
RESET / WDO (Open-drain active-low) | ||||||||
VOL | Low level output voltage |
VDD =1.5V, 1.55V ≤ VIT– ≤ 3.35V IOUT(Sink) = 500µA |
300 | mV | ||||
VDD = 3.3V, 3.4V ≤ VIT– ≤ 5.4V IOUT(Sink) = 2mA |
300 | mV | ||||||
Ilkg(OD) | Open-Drain output leakage current | VDD = VPULLUP = 6V TA = –40℃ to 85℃ |
10 | 30 | nA | |||
VDD = VPULLUP = 6V | 10 | 120 | nA | |||||
RESET / WDO (Push-pull active-low) | ||||||||
VPOR | Power on RESET voltage (3) | VOL(max) = 300mV IOUT(Sink) = 15µA |
900 | mV | ||||
VOL | Low level output voltage |
VDD = 0.9V, 1.05V ≤ VIT– ≤ 1.5V IOUT(Sink) = 15µA |
300 | mV | ||||
VDD = 1.5V, 1.55V ≤ VIT– ≤ 3.35V IOUT(Sink) = 500µA |
300 | |||||||
VDD = 3.3V, 3.4V ≤ VIT– ≤ 5.4V IOUT(Sink) = 2mA |
300 | |||||||
VOH | High level output voltage |
VDD = 1.8V, 1.05V ≤ VIT– ≤ 1.4V IOUT(Source) = 500µA |
0.8VDD | V | ||||
VDD = 3.3V, 1.45V ≤ VIT– ≤ 3.0V IOUT(Source) = 500µA |
0.8VDD | |||||||
VDD = 6V, 3.05V ≤ VIT– ≤ 5.4V IOUT(Source) = 2mA |
0.8VDD |