SNVSCF5A June 2023 – December 2023 TPS35
PRODUCTION DATA
The reset delay requirement can be met either by using a fixed-timeout version of the TPS35 or by connecting a capacitor between the CRST pin and GND. The typical values can be met with preprogrammed fixed time options, hence a pinout offering fixed time options is selected. Please see the Timing Requirements for a list of fixed timeouts. If using the CRST feature, pinout A or B must be used; please refer to the Timing Specifications for instructions on how to program the timout period. The design requirement in this example is tD = 200 ms. Thus the possible variant option is narrowed down to TPS35Cx13KAGDDFR.